(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

VNBX-S Type (Inner Diameter Machined) [Corner R (rε) Flathead Tolerance]

VNBX-S Type (Inner Diameter Machined) [Corner R (rε) Flathead Tolerance]
  • Volume Discount

•Use: Minor Diameter
•Preferred Hand: Right Handed
•Dimension H (mm): 3.9
•Material: PR930

Part Number

Configured Part Number is shown.

Part Number
VNBXR0103-005S-PR930
VNBXR01503-005S-PR930
VNBXR01503-01S-PR930
VNBXR01505-005S-PR930
VNBXR0206-01S-PR930
VNBXR0311-005S-PR930
VNBXR03511-005S-PR930
VNBXR03511-01S-PR930
VNBXR03516-005S-PR930
VNBXR03516-01S-PR930
VNBXR0411-005S-PR930
VNBXR0411-02S-PR930
VNBXR0420-005S-PR930
VNBXR0420-01S-PR930
VNBXR0420-02S-PR930
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter φA Full length L1
(mm)
F1
(mm)
F2
(mm)
S
(mm)
L2
(mm)
L3
(mm)
5 Piece(s)Available

11 Days or more

126.50.05+0/-0.020.852.950.237
5 Piece(s)Available

11 Days or more

1.526.50.05+0/-0.021.32.950.237
5 Piece(s)Available

10 Days or more

1.526.50.1+0/-0.031.32.950.237
5 Piece(s)Available

11 Days or more

1.526.50.05+0/-0.021.32.950.257
5 Piece(s)Available

11 Days or more

226.50.1+0/-0.031.830.256-
5 Piece(s)Available

9 Days or more

330.80.05+0/-0.022.63.50.411-
5 Piece(s)Available

10 Days or more

3.530.80.05+0/-0.023.13.750.4511-
5 Piece(s)Available

9 Days or more

3.530.80.1+0/-0.033.13.750.4511-
5 Piece(s)Available

11 Days or more

3.539.80.05+0/-0.023.13.750.451621
5 Piece(s)Available

11 Days or more

3.539.80.1+0/-0.033.13.750.451621
5 Piece(s)Available

11 Days or more

430.80.05+0/-0.023.540.511-
5 Piece(s)Available

11 Days or more

430.80.2+0/-0.043.540.511-
5 Piece(s)Available

11 Days or more

439.80.05+0/-0.023.540.520-
5 Piece(s)Available

10 Days or more

439.80.1+0/-0.033.540.520-
5 Piece(s)Available

11 Days or more

439.80.2+0/-0.043.540.520-

Loading...

  1. 1

Basic Information

Application Internal Diameter Selfishly Right-hand H(mm) 3.9
Material PR930

Additional Products in this Category

Tech Support