(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

VNBT Type (Draw Machining)

VNBT Type (Draw Machining)
  • Volume Discount

•Use: Pull
•Preferred Hand: Right Handed
•Dimension H (mm): 3.9

Part Number

Configured Part Number is shown.

Part Number
VNBTR0411-003-KW10
VNBTR0411-003-PR930
VNBTR0411-01-KW10
VNBTR0411-01-PR1225
VNBTR0411-01-PR930
VNBTR0420-003-PR930
VNBTR0420-01-PR1225
VNBTR0420-01-PR930
VNBTR0511-003-KW10
VNBTR0511-003-PR930
VNBTR0511-01-KW10
VNBTR0511-01-PR1225
VNBTR0511-01-PR930
VNBTR0520-003-PR930
VNBTR0520-01-PR1225
VNBTR0520-01-PR930
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter φA Full length L1 F
(mm)

(mm)
Material S
(mm)
L2
(mm)
5 Piece(s)Available

11 Days or more

430.83.60.03KW101.011
5 Piece(s)Available

11 Days or more

430.83.60.03PR9301.011
5 Piece(s)Available

11 Days or more

430.83.60.1KW101.011
5 Piece(s)Available

11 Days or more

430.83.60.1PR12251.011
5 Piece(s)Available

11 Days or more

430.83.60.1PR9301.011
5 Piece(s)Available

11 Days or more

439.83.60.03PR9301.020
5 Piece(s)Available

10 Days or more

439.83.60.1PR12251.020
5 Piece(s)Available

11 Days or more

439.83.60.1PR9301.020
5 Piece(s)Available

11 Days or more

530.84.60.03KW101.311
5 Piece(s)Available

11 Days or more

530.84.60.03PR9301.311
5 Piece(s)Available

11 Days or more

530.84.60.1KW101.311
5 Piece(s)Available

11 Days or more

530.84.60.1PR12251.311
5 Piece(s)Available

11 Days or more

530.84.60.1PR9301.311
5 Piece(s)Available

11 Days or more

539.84.60.03PR9301.320
5 Piece(s)Available

10 Days or more

539.84.60.1PR12251.320
5 Piece(s)Available

11 Days or more

539.84.60.1PR9301.320

Loading...

  1. 1

Basic Information

Application Pull Selfishly Right-hand H(mm) 3.9

Additional Products in this Category

Tech Support