(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For complete product overview and details on EZH-HP Sleeve see the sections below:
Part Number
Configured Part Number is shown.
EZH04019HP-120
Full length L1 | 120 | H(mm) | 18 | φD1(mm) | 19.05 |
---|---|---|---|---|---|
φD2(mm) | 13 | φD1(mm) | 4 | φD2(mm) | 6 |
L2(mm) | 16 | L3(mm) | 8 | L4(mm) | 24 |
No.1 | 20.5 | No.2 | 16.5 | No.3 | 12.5 |
No.4 | 8.5 | Applicable EZ Type Tip | EZBR…040…EZGR…040…EZFGR…040…EZTR…040… |
Please check the type/dimensions/specifications of the part EZH04019HP-120 in the EZH-HP Sleeve series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy