(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S...SVUB (C) Type (Outer Diameter and Undercutting Machining)

S...SVUB (C) Type (Outer Diameter and Undercutting Machining)
  • Volume Discount

•Applicable Tip Shape : V (35° Diamond)
•Use : Major Diameter, Profile
•Clamp Shape : Screw On
•Preferred Hand : Left Handed
•Applicable Tip Clearance Angle Type : Positive
For complete product overview and details on S...SVUB (C) Type (Outer Diameter and Undercutting Machining), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
S12F-SVUCL08
S14H-SVUCL08
S15F-SVUCL08
S16F-SVUCL08
S19G-SVUBL11
S19K-SVUBL11
S20G-SVUBL11
S20K-SVUBL11
S25.0H-SVUBL11
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank height
(mm)
Shank width
(mm)
φd
(mm)
φD1
(mm)
F1
(mm)
H1=H2
(mm)
S
(mm)
L1
(mm)
Wrench Clamp screw
1 Piece(s)Available

11 Days or more

--1213.47.5115.580FT-6SB-2050TR
1 Piece(s)Available

10 Days or more

--1413.47.5135.5100FT-6SB-2050TR
1 Piece(s)Available

11 Days or more

--15.87515.48155.585FT-6SB-2050TR
1 Piece(s)Available

11 Days or more

--1615.48155.585FT-6SB-2050TR
1 Piece(s)Available

11 Days or more

171719.0518.410.517890FT-8SB-2570TR
1 Piece(s)Available

11 Days or more

171719.0518.410.5178120FT-8SB-2570TR
1 Piece(s)Available

11 Days or more

18182019.410.518890FT-8SB-2570TR
1 Piece(s)Available

11 Days or more

18182019.410.5188120FT-8SB-2570TR
1 Piece(s)Available

11 Days or more

23232524.410.5238100FT-8SB-2570TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Outer Diameter / Profiling Clamp Shape Screw-on
Selfishly Left-hand Applicable Tip Clearance Angle Type Pozidriv Standard corner R (rε) 0.4

Additional Products in this Category

Tech Support