(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SVLP-FF Type (Not Offset) (Outer Diameter, Profile Machining) (SVLPL1212F-08FF)

SVLP-FF Type (Not Offset) (Outer Diameter, Profile Machining) SVLPL1212F-08FF
  • Volume Discount

•Applicable Tip Shape : V (35° Diamond)
•Use : Major Diameter, Profile
•Clamp Shape : Screw On
•Preferred Hand : Left Handed, Right Handed
•Applicable Tip Clearance Angle Type : Positive
For complete product overview and details on SVLP-FF Type (Not Offset) (Outer Diameter, Profile Machining), see the sections below:

Part Number

Configured Part Number is shown.

SVLPL1212F-08FF

Part Number
SVLPL1212F-08FF
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
Wrench Standard corner R (rε) Clamp screw
1 Piece(s)Available

11 Days or more

Left-hand12121285FT-60.1SB-2050TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Outer Diameter / Profiling Clamp Shape Screw-on
Applicable Tip Clearance Angle Type Pozidriv S(mm) 0

Please check the type/dimensions/specifications of the part SVLPL1212F-08FF in the SVLP-FF Type (Not Offset) (Outer Diameter, Profile Machining) series.

Products like this...

Part Number
SVLPL1010JX-08FF
SVLPL1212F-11FF
SVLPL1212JX-08FF
SVLPL1212JX-11FF
SVLPL1616JX-08FF
SVLPL1616JX-11FF
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
Wrench Standard corner R (rε) Clamp screw
1 Piece(s)Available

11 Days or more

Left-hand101010120FT-60.1SB-2050TR
1 Piece(s)Available

10 Days or more

Left-hand12121285FT-80.2SB-2570TR
1 Piece(s)Available

11 Days or more

Left-hand121212120FT-60.1SB-2050TR
1 Piece(s)Available

11 Days or more

Left-hand121212120FT-80.2SB-2570TR
1 Piece(s)Available

11 Days or more

Left-hand161616120FT-60.1SB-2050TR
1 Piece(s)Available

11 Days or more

Left-hand161616120FT-80.2SB-2570TR

Additional Products in this Category

Tech Support