(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AVJB-FF Type (without Offset) (Outer Diameter Machining / Profiling)

AVJB-FF Type (without Offset) (Outer Diameter Machining / Profiling)
  • Volume Discount

•Compatible Tip Shape: V (35° Diamond)
•Compatible Tip Clearance Angle Type: Positive
•Clamp Shape: Rear Clamp
•Dimension S (mm): 0
•Dimension L1 (mm): 120

Part Number

Configured Part Number is shown.

Part Number
AVJBL1010JX-11FF
AVJBL1212JX-11FF
AVJBL1616JX-11FF
AVJBR1010JX-11FF
AVJBR1212JX-11FF
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly B
(mm)
F1
(mm)
H1=h
(mm)
Lock screw Anchor Pin
1 Piece(s)Available

11 Days or more

Left-hand101010HSB4X8LLPF-11
1 Piece(s)Available

11 Days or more

Left-hand121212HSB4X8LLPF-1113
1 Piece(s)Available

11 Days or more

Left-hand161616HSB4X8LLPF-1117
1 Piece(s)Available

11 Days or more

Right-hand101010HSB4X8RLPF-11
1 Piece(s)Available

11 Days or more

Right-hand121212HSB4X8RLPF-1113

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Outer Diameter / Profiling Clamp Shape Back Surface Clamp
Applicable Tip Clearance Angle Type Pozidriv S(mm) 0 L1(mm) 120
Wrench FH-2 Standard corner R (rε) 0..4

Additional Products in this Category

Tech Support