(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SDLP-FF Type (without Offset) (External Diameter / Profiling) (Part Numbers)

SDLP-FF Type (without Offset) (External Diameter / Profiling)
  • Volume Discount

•Compatible Tip Shape: D (55° Diamond)
•Compatible Tip Clearance Angle Type: Positive
•Clamp Shape: Screw On
•Dimension S (mm): 0
•Standard corner Dimension R (rε): 0.2

Part Number

Configured Part Number is shown.

Part Number
SDLPL0808F-07FF
SDLPL1010JX-07FF
SDLPL1010JX-11FF
SDLPL1212JX-11FF
SDLPL1616JX-11FF
SDLPR0808F-07FF
SDLPR1010JX-07FF
SDLPR1010JX-11FF
SDLPR1212JX-11FF
SDLPR1616JX-11FF
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Wrench Clamp screw
1 Piece(s)Available

11 Days or more

Left-hand880.588514FT-8SB-2570TR
1 Piece(s)Available

11 Days or more

Left-hand1010-10120-FT-8SB-2570TR
1 Piece(s)Available

11 Days or more

Left-hand101041012020FT-15SB-4085TR
1 Piece(s)Available

11 Days or more

Left-hand121221212020FT-15SB-4085TR
1 Piece(s)Available

11 Days or more

Left-hand1616-16120-FT-15SB-4085TR
1 Piece(s)Available

10 Days or more

Right-hand880.588514FT-8SB-2570TR
1 Piece(s)Available

10 Days or more

Right-hand1010-10120-FT-8SB-2570TR
1 Piece(s)Available

11 Days or more

Right-hand101041012020FT-15SB-4085TR
1 Piece(s)Available

11 Days or more

Right-hand121221212020FT-15SB-4085TR
1 Piece(s)Available

11 Days or more

Right-hand1616-16120-FT-15SB-4085TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling Clamp Shape Screw-on
Applicable Tip Clearance Angle Type Pozidriv S(mm) 0 Standard corner R (rε) 0.2

Additional Products in this Category

Tech Support