(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ADJC-FF Type (without Offset) (Outer Diameter Machining / Profiling)

ADJC-FF Type (without Offset) (Outer Diameter Machining / Profiling)
  • Volume Discount

•Compatible Tip Shape: D (55° Diamond)
•Compatible Tip Clearance Angle Type: Positive
•Clamp Shape: Rear Clamp
•Dimension H2 (mm): 2
•Dimension S (mm): 0

Part Number

Configured Part Number is shown.

Part Number
ADJCL1010JX-07FF
ADJCL1010JX-11FF
ADJCL1212JX-11FF
ADJCL1616JX-11FF
ADJCR1010JX-07FF
ADJCR1010JX-11FF
ADJCR1212JX-11FF
ADJCR1616JX-11FF
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
H2
(mm)
L2
(mm)
Lock screw Anchor Pin
1 Piece(s)Available

11 Days or more

Left-hand1010-10--HSB4X8LLPF-11
1 Piece(s)Available

11 Days or more

Left-hand1010310220HSB4X8LLPF-13
1 Piece(s)Available

11 Days or more

Left-hand1212112--HSB4X8LLPF-13
1 Piece(s)Available

10 Days or more

Left-hand1616-16--HSB4X8LLPF-17
1 Piece(s)Available

10 Days or more

Right-hand1010-10--HSB4X8RLPF-11
1 Piece(s)Available

11 Days or more

Right-hand1010310220HSB4X8RLPF-13
1 Piece(s)Available

11 Days or more

Right-hand1212112--HSB4X8RLPF-13
1 Piece(s)Available

11 Days or more

Right-hand1616-16--HSB4X8RLPF-17

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling Clamp Shape Back Surface Clamp
Applicable Tip Clearance Angle Type Pozidriv S(mm) 0 L1(mm) 120
Wrench FH-2 Standard corner R (rε) 0.2

Additional Products in this Category

Tech Support