(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SABW-50F Type (Cutting Edge Width 4.7 mm, 1 Pass 5 mm Max.)

SABW-50F Type (Cutting Edge Width 4.7 mm, 1 Pass 5 mm Max.)
  • Volume Discount

•Use: After-Grind
•Compatible Tip Shape: Others
•Clamp Shape: Others
•Preferred Hand: Right Handed
•Wrench: FT-10

Part Number

Configured Part Number is shown.

Part Number
SABWR1010JX-50F
SABWR1212JX-50F
SABWR1616JX-50F
SABWR2020K-50F
Part NumberMinimum order quantityVolume DiscountDays to Ship B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
1 Piece(s)Available

11 Days or more

1010.210120
1 Piece(s)Available

11 Days or more

1212.212120
1 Piece(s)Available

11 Days or more

1616.216120
1 Piece(s)Available

11 Days or more

2020.220125

Loading...

  1. 1

Basic Information

Applicable Tip Shape Other Application Post-Grinding Clamp Shape Other
Selfishly Right-hand Wrench FT-10 Standard corner R (rε) 0.15
Clamp screw SB-3080TR

Additional Products in this Category

Tech Support