(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AABW-40F Type (Blade Width 4.7 mm / Depth 4 mm MAX)

AABW-40F Type (Blade Width 4.7 mm / Depth 4 mm MAX)
  • Volume Discount

•Use: After-Grind
•Compatible Tip Shape: Others
•Clamp Shape: Rear Clamp
•Preferred Hand: Right Handed
•Dimension L1 (mm): 120

Part Number

Configured Part Number is shown.

Part Number
AABWR1010JX-40F
AABWR1212JX-40F
AABWR1616JX-40F
Part NumberMinimum order quantityVolume DiscountDays to Ship B
(mm)
F1
(mm)
H1=h
(mm)
Anchor Pin
1 Piece(s)Available

11 Days or more

1010.210LPA-11
1 Piece(s)Available

11 Days or more

1212.212LPA-13
1 Piece(s)Available

11 Days or more

1616.216LPA-17

Loading...

  1. 1

Basic Information

Applicable Tip Shape Other Application Post-Grinding Clamp Shape Back Surface Clamp
Selfishly Right-hand L1(mm) 120 Wrench FH-2
Lock screw HSB4X8R Standard corner R (rε) 0.15

Additional Products in this Category

Tech Support