(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CSDN-A Type (Outer Diameter Machining / Chamfering) (Part Numbers)

CSDN-A Type (Outer Diameter Machining / Chamfering)
  • Volume Discount

•Compatible Tip Shape: S (Square)
•Compatible Tip Clearance Angle Type: Negative
•Clamp Shape: Clamp On
•Preferred Hand: No Preferred Hand
•Dimension B (mm): 25

Part Number

Configured Part Number is shown.

Part Number
CSDNN2525M-09A
CSDNN2525M-12A
Part NumberMinimum order quantityVolume DiscountDays to Ship Sheet Sheet stop screw
1 Piece(s)Available

11 Days or more

SP-129HH3X12
1 Piece(s)Available

11 Days or more

SP-148(SP-143)BH3X12

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Outer Diameter / Chamfer Clamp Shape Clamp-on
Selfishly No-hand Applicable Tip Clearance Angle Type Negative B(mm) 25
F1(mm) 12.5 H1=h(mm) 25 L1(mm) 150
L2(mm) 32 Standard corner R (rε) 0.8 Clamp set CE-040

Additional Products in this Category

Tech Support