(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CCLN-A Type (Outer Diameter Machining / End Machining)

CCLN-A Type (Outer Diameter Machining / End Machining)
  • Volume Discount

•Applicable Tip Shape : C (80° Diamond)
•Use : End Surface, Major Diameter
•Clamp Shape : Clamp On
•Preferred Hand : Left Handed, Right Handed
•Applicable Tip Clearance Angle Type : Negative
For complete product overview and details on CCLN-A Type (Outer Diameter Machining / End Machining), see the sections below:

Part Number

Configured Part Number is shown.

CCLNR2525M-09A

Part Number
CCLNR2525M-09A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face Clamp Shape Clamp-on
Selfishly Right-hand Applicable Tip Clearance Angle Type Negative B(mm) 25
F1(mm) 32 H1=h(mm) 25 L1(mm) 150
L2(mm) 28 Sheet SP-429 Wrench LW-4
Standard corner R (rε) 0.8 Clamp set CE-030A Sheet stop screw HH3X12

Please check the type/dimensions/specifications of the part CCLNR2525M-09A in the CCLN-A Type (Outer Diameter Machining / End Machining) series.

Additional Products in this Category

Tech Support