(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CRDN Type (Outer Diameter Machining / Profiling) (CRDNN3225P-12)

CRDN Type (Outer Diameter Machining / Profiling) CRDNN3225P-12
  • Volume Discount

•Applicable Tip Shape : R (Round)
•Use : Major Diameter, Profile
•Clamp Shape : Clamp On
•Preferred Hand : No Preferred Hand
•Applicable Tip Clearance Angle Type : Negative
For complete product overview and details on CRDN Type (Outer Diameter Machining / Profiling), see the sections below:

Part Number

Configured Part Number is shown.

CRDNN3225P-12

Part Number
CRDNN3225P-12
Part NumberMinimum order quantityVolume DiscountDays to Ship B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Clamp set Sheet stop screw
1 Piece(s)Available

11 Days or more

2512.53217028SP-841(SP-843)CE-030M3X8(M3X12)

Loading...

  1. 1

Basic Information

Applicable Tip Shape R (Circular) Application Outer Diameter / Profiling Clamp Shape Clamp-on
Selfishly No-hand Applicable Tip Clearance Angle Type Negative Wrench LW-4

Please check the type/dimensions/specifications of the part CRDNN3225P-12 in the CRDN Type (Outer Diameter Machining / Profiling) series.

Products like this...

Part Number
CRDNN2020K-12
CRDNN2525M-12
CRDNN3232P-15
CRDNN4040R-15
Part NumberMinimum order quantityVolume DiscountDays to Ship B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Clamp set Sheet stop screw
1 Piece(s)Available

11 Days or more

20102012528SP-841(SP-843)CE-030M3X8(M3X12)
1 Piece(s)Available

11 Days or more

2512.52515028SP-841(SP-843)CE-030M3X8(M3X12)
1 Piece(s)Available

11 Days or more

32163217035SP-861CE-040M4X10
1 Piece(s)Available

11 Days or more

40204020035SP-861CE-040M4X10

Additional Products in this Category

Tech Support