(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CRSN Type (Outer Diameter Machining / End Machining) (Part Numbers)

CRSN Type (Outer Diameter Machining / End Machining)
  • Volume Discount

•Applicable Tip Shape : R (Round)
•Use : End Surface, Major Diameter
•Clamp Shape : Clamp On
•Preferred Hand : Left Handed, Right Handed
•Applicable Tip Clearance Angle Type : Negative
For complete product overview and details on CRSN Type (Outer Diameter Machining / End Machining), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CRSNL2020K-12
CRSNL2525M-12
CRSNR2020K-12
CRSNR2525M-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
1 Piece(s)Available

11 Days or more

Left-hand202520125
1 Piece(s)Available

11 Days or more

Left-hand253225150
1 Piece(s)Available

11 Days or more

Right-hand202520125
1 Piece(s)Available

11 Days or more

Right-hand253225150

Loading...

  1. 1

Basic Information

Applicable Tip Shape R (Circular) Application Outer Diameter / End Face Clamp Shape Clamp-on
Applicable Tip Clearance Angle Type Negative L2(mm) 26 Sheet SP-841(SP-843)
Wrench LW-4 Clamp set CE-030 Sheet stop screw M3X8(M3X12)

Additional Products in this Category

Tech Support