(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CSDN Type (Outer Diameter Machining / Chamfering)

CSDN Type (Outer Diameter Machining / Chamfering)
  • Volume Discount

•Applicable Tip Shape : S (Square)
•Use : Chamfer, Major Diameter
•Clamp Shape : Clamp On
•Preferred Hand : No Preferred Hand
•Applicable Tip Clearance Angle Type : Negative
For complete product overview and details on CSDN Type (Outer Diameter Machining / Chamfering), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CSDNN2020K-12
CSDNN2525M-12
CSDNN3225P-12
Part NumberMinimum order quantityVolume DiscountDays to Ship B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
1 Piece(s)Available

10 Days or more

201020125
1 Piece(s)Available

11 Days or more

2512.525150
1 Piece(s)Available

11 Days or more

2512.532170

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Outer Diameter / Chamfer Clamp Shape Clamp-on
Selfishly No-hand Applicable Tip Clearance Angle Type Negative L2(mm) 32
Sheet SP-141(SP-143) Wrench LW-4 Standard corner R (rε) 0.8
Clamp set CE-040 Sheet stop screw M3X8(M3X12)

Additional Products in this Category

Tech Support