(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CCLN Type (Outer Diameter Machining / End Machining)

CCLN Type (Outer Diameter Machining / End Machining)
  • Volume Discount

•Compatible Tip Shape: C (80° Diamond)
•Compatible Tip Clearance Angle Type: Negative
•Clamp Shape: Clamp On
•Dimension F2 (mm): 5
•Wrench: LW-4

Part Number

Configured Part Number is shown.

Part Number
CCLNL2020K-12
CCLNL2525M-12
CCLNL3225P-16
CCLNR2525M-12
CCLNR3225P-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Clamp set Chip Breaker Sheet stop screw
1 Piece(s)Available

11 Days or more

Left-hand202752012532SP-441(SP-443)CE-010CB-16M3X8(M3X12)
1 Piece(s)Available

11 Days or more

Left-hand2532-2515032SP-441(SP-443)CE-010CB-16M3X8(M3X12)
1 Piece(s)Available

11 Days or more

Left-hand2532-3217035SP-454CE-220CB-17M4X10
1 Piece(s)Available

8 Days or more

Right-hand2532-2515032SP-441(SP-443)CE-010CB-16M3X8(M3X12)
1 Piece(s)Available

11 Days or more

Right-hand2532-3217035SP-454CE-220CB-17M4X10

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face Clamp Shape Clamp-on
Applicable Tip Clearance Angle Type Negative Wrench LW-4 Standard corner R (rε) 0.8

Additional Products in this Category

Tech Support