(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MVLN Type (External Diameter, Profiling)

MVLN Type (External Diameter, Profiling)
  • Volume Discount

•Applicable Tip Shape : V (35° Diamond)
•Use : Major Diameter, Profile
•Clamp Shape : Double Clamp
•Preferred Hand : Left Handed, Right Handed
•Applicable Tip Clearance Angle Type : Negative
For complete product overview and details on MVLN Type (External Diameter, Profiling), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
MVLNL2020K-16
MVLNL2525M-16
MVLNR2020K-16
MVLNR2525M-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
Clamp set
1 Piece(s)Available

10 Days or more

Left-hand202520125CPS-5L
1 Piece(s)Available

10 Days or more

Left-hand253225150CPS-5L
1 Piece(s)Available

10 Days or more

Right-hand202520125CPS-5R
1 Piece(s)Available

9 Days or more

Right-hand253225150CPS-5R

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Outer Diameter / Profiling Clamp Shape Double Clamp
Applicable Tip Clearance Angle Type Negative L2(mm) 37 Sheet MVN-32
Wrench FH-2.5/FH-2 Standard corner R (rε) 0.8 Lock pin TS-3S

Additional Products in this Category

Tech Support