(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Applicable Tip Shape : T (Triangular)
•Use : Major Diameter, Profile
•Clamp Shape : Wedge Lock
•Preferred Hand : Left Handed, Right Handed
•Applicable Tip Clearance Angle Type : Negative
For complete product overview and details on WTJN-N Type (Outer Diameter, Profile Machining), see the sections below:
Applicable Tip Shape | T (Triangle) | Application | Outer Diameter / Profiling | Clamp Shape | Wedge Lock |
---|---|---|---|---|---|
Selfishly | Right-hand | Applicable Tip Clearance Angle Type | Negative | B(mm) | 20 |
F1(mm) | 25 | F2(mm) | 24 | H1=h(mm) | 20 |
L1(mm) | 125 | L2(mm) | 32 | Sheet | WTN-33※WTN-33-20 |
Wrench | LW-3 | Shim Pin | WP-1S | Standard corner R (rε) | 0.8 |
Clamp set | WCS-1N | Shim Nut | WN-1 | Spacer | WSP-1 |
Please check the type/dimensions/specifications of the part WTJNR2020K-16N in the WTJN-N Type (Outer Diameter, Profile Machining) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy