(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PSKN Type (End Face Machining)

PSKN Type (End Face Machining)
  • Volume Discount

•Applicable Tip Shape : S (Square)
•Use : End Surface
•Clamp Shape : Lever Lock
•Preferred Hand : Left Handed, Right Handed
•Applicable Tip Clearance Angle Type : Negative
For complete product overview and details on PSKN Type (End Face Machining), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
PSKNL2020K-12
PSKNL2525M-12
PSKNR2020K-12
PSKNR2525M-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
1 Piece(s)Available

10 Days or more

Left-hand20251720125
1 Piece(s)Available

11 Days or more

Left-hand25321925150
1 Piece(s)Available

11 Days or more

Right-hand20251720125
1 Piece(s)Available

11 Days or more

Right-hand25321925150

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application End Face Clamp Shape Lever lock
Applicable Tip Clearance Angle Type Negative L2(mm) 22.5 Sheet LS-42
Wrench LW-3 Lever LL-2N Lock screw LS-2N
Shim Pin LSP-2 Punch PC-2 Standard corner R (rε) 0.8

Additional Products in this Category

Tech Support