(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DSBN Type (Outer Diameter Machining)

DSBN Type (Outer Diameter Machining)
  • Volume Discount

•Applicable Tip Shape : S (Square)
•Use : Major Diameter
•Clamp Shape : Cable clamp
•Preferred Hand : Left Handed, Right Handed
•Applicable Tip Clearance Angle Type : Negative
For complete product overview and details on DSBN Type (Outer Diameter Machining), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DSBNL2020K-12
DSBNL2525M-12
DSBNR2020K-12
DSBNR2525M-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
1 Piece(s)Available

10 Days or more

Left-hand201720125
1 Piece(s)Available

10 Days or more

Left-hand252225150
1 Piece(s)Available

10 Days or more

Right-hand201720125
1 Piece(s)Available

9 Days or more

Right-hand252225150

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Outer Diameter Clamp Shape Cable clamp
Applicable Tip Clearance Angle Type Negative F2(mm) 13 L2(mm) 34
Clamp CP-3D Screw CS-3D Spring SP-3D
Sheet DS-44 Sheet screw SB-4085TR Wrench LW-3/FT-15
Standard corner R (rε) 0.8

Additional Products in this Category

Tech Support