(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Negative, with Hole, CNMG19○○PH "for Rough Cutting"

Turning Insert Diamond 80°, Negative, with Hole, CNMG19○○PH "for Rough Cutting"
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Steel
•Breaker Application : Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
•Nose R : 0.8, 1.2, 1.6, Others
For complete product overview and details on Turning Insert Diamond 80°, Negative, with Hole, CNMG19○○PH for Rough Cutting, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CNMG190608PH-CA515
CNMG190608PH-CA525
CNMG190612PH-CA515
CNMG190616PH-CA515
CNMG190616PH-CA525
CNMG190624PH-CA515
CNMG190624PH-CA525
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material
10 Piece(s)Available

11 Days or more

0.80.8CA515
10 Piece(s)Available

11 Days or more

0.80.8CA525
10 Piece(s)Available

11 Days or more

1.21.2CA515
10 Piece(s)Available

11 Days or more

1.61.6CA515
10 Piece(s)Available

11 Days or more

1.61.6CA525
10 Piece(s)Available

11 Days or more

Other2.4CA515
10 Piece(s)Available

11 Days or more

Other2.4CA525

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Work Material Steel Breaker Application Heavy cutting Rake Angle Negative
Preferred Hand No-hand

Additional Products in this Category

Tech Support