(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Measurement Range (mm): 0–4
•Minimum Reading (mm): 0.01
•Size measurement accuracy (mm): ±0.04
•Mass (g): 280
•Application: Dedicated for undercut measurement
Part Number
Configured Part Number is shown.
FDW-1
Measurement range(mm) | 0–4 | Minimum Reading(mm) | 0.01 |
---|---|---|---|
Size measurement accuracy(mm) | ±0.04 | Mass(g) | 280 |
Material | Stainless Steel (SUS420J2) | Features 1 | The depth and length of the undercut can be measured simply, quickly, and accurately. |
Features 2 | High precision measurements can be made using the dial gauge. | Features 3 | Stable measurements are possible thanks to three point support. |
Application | Dedicated for undercut measurement | Specifications | Measurement Base Slide Width: Approximately 23 mm |
Measurement range(mm) | 0–4 | Minimum Reading(mm) | 0.01 | Size measurement accuracy(mm) | ±0.04 |
---|---|---|---|---|---|
Mass(g) | 280 | Material | Stainless Steel (SUS420J2) | Features 1 | The depth and length of the undercut can be measured simply, quickly, and accurately. |
Features 2 | High precision measurements can be made using the dial gauge. | Features 3 | Stable measurements are possible thanks to three point support. | Application | Dedicated for undercut measurement |
Specifications | Measurement Base Slide Width: Approximately 23 mm |
Please check the type/dimensions/specifications of the part FDW-1 in the Welding Gauge FDW-1 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy