(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For complete product overview and details on End Mill Protective Cap see the sections below:
Part Number
Configured Part Number is shown.
AMS-12
Product Type | End Mill Protective Cap | Optimum Shaft Diameter(mm) | 12 |
---|---|---|---|
Overall Length(mm) | 77 | Protection length(mm) | 70 |
Mass(g) | 210 | Number Contained in 1 Set | 100 pcs. |
Material | Polypropylene | Application | For the protection of end mill blades. |
Features 1 | Transparent case makes it easy to manage and identify end mills. | Features 2 | Also suitable for protecting end mill bits stored in a tool rack. |
Features 3 | Safety structure that prevents detachment | - | - |
Product Type | End Mill Protective Cap | Optimum Shaft Diameter(mm) | 12 | Overall Length(mm) | 77 |
---|---|---|---|---|---|
Protection length(mm) | 70 | Mass(g) | 210 | Number Contained in 1 Set | 100 pcs. |
Material | Polypropylene | Application | For the protection of end mill blades. | Features 1 | Transparent case makes it easy to manage and identify end mills. |
Features 2 | Also suitable for protecting end mill bits stored in a tool rack. | Features 3 | Safety structure that prevents detachment |
Please check the type/dimensions/specifications of the part AMS-12 in the End Mill Protective Cap series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy