(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Part Clamp Set

Part Clamp Set
  • Volume Discount

[Features]
A wide variety of clap set standard parts.
[Applications]
Tool parts for cutting.

Part Number

Configured Part Number is shown.

Part Number
70.91.11.091.0
70.91.11.229.0
70.91.11.241.0
70.91.11.316.0
70.91.11.332.0
70.91.11.428.0
70.91.11.493.0
70.91.11.716.6
70.91.11.718.6
70.91.11.720.6
70.91.11.721.6
70.91.13.316.0
70.91.15.001.0
70.91.15.005.0
70.91.55.584.0
BCS-1
BCS-2
BCS-3
BCS-4
BCS-5
CE-010
CE-020
CE-030
CE-030A
CE-220
CE-360S
CE-410
CE-430
CPS-1
CPS-2
CPS-2P
CPS-2S
CPS-2TR
CPS-3
CPS-4V
CPS-5E
CPS-5F
CPS-5L
CPS-5R
CPS-5S
CPS-5V
CPS-6F
CPS-6M
CPS-6S
CPS-6V
CPS-8V
LGBA-16LS
LGBA-16RS
LGBA-22RS
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Remarks B
(mm)
G
(mm)
1 Piece(s)Available

11 Days or more

-----Clamp set 70.91.11.091.0--
1 Piece(s)Available

11 Days or more

-----Clamp set 70.91.11.229.0--
1 Piece(s)Available

11 Days or more

-----Clamp set 70.91.11.241.0--
1 Piece(s)Available

11 Days or more

-----Clamp set 70.91.11.316.0--
1 Piece(s)Available

11 Days or more

-----Clamp set 70.91.11.332.0--
1 Piece(s)Available

11 Days or more

-----Clamp set 70.91.11.428.0--
1 Piece(s)Available

11 Days or more

-----Clamp set 70.91.11.493.0--
1 Piece(s)Available

11 Days or more

M8X1.2527.516.513.04.0Model Number Engraved on the Upper Surface of the Clamp (Example: 70.91.11.716.6 is 716) G: Indicates the Width Across Two Surfaces of the Hexagonal Hole on the Back of the Bolt314.0
1 Piece(s)Available

11 Days or more

M8X1.2529.218.213.04.0Model Number Engraved on the Upper Surface of the Clamp (Example: 70.91.11.716.6 is 716) G: Indicates the Width Across Two Surfaces of the Hexagonal Hole on the Back of the Bolt314.0
1 Piece(s)Available

11 Days or more

M8X1.2530.619.613.04.0Model Number Engraved on the Upper Surface of the Clamp (Example: 70.91.11.716.6 is 716) G: Indicates the Width Across Two Surfaces of the Hexagonal Hole on the Back of the Bolt314.0
1 Piece(s)Available

11 Days or more

M8X1.2532.021.013.04.0Model Number Engraved on the Upper Surface of the Clamp (Example: 70.91.11.716.6 is 716) G: Indicates the Width Across Two Surfaces of the Hexagonal Hole on the Back of the Bolt314.0
1 Piece(s)Available

11 Days or more

-----Clamp set 70.91.13.316.0--
1 Piece(s)Available

11 Days or more

-----Clamp set 70.91.15.001.0--
1 Piece(s)Available

11 Days or more

-----Clamp set 70.91.15.005.0--
1 Piece(s)Available

11 Days or more

-----Clamp set 70.91.55.584.0--
1 Piece(s)Available

11 Days or more

64.0-----13.0-
1 Piece(s)Available

11 Days or more

74.0-----15-
1 Piece(s)Available

10 Days or more

88.0-----16-
1 Piece(s)Available

11 Days or more

98.0-----16-
1 Piece(s)Available

11 Days or more

48.0-----16.5-
1 Piece(s)Available

9 Days or more

M8X1.2524.06.513.04.0G: Indicates Hex Socket Width Across Flats on Back of Bolt284.0
1 Piece(s)Available

11 Days or more

M8X1.2517.010.512.74.0G: Indicates Hex Socket Width Across Flats on Back of Bolt304.0
1 Piece(s)Available

11 Days or more

M8X1.2519.012.512.74.0G: Indicates Hex Socket Width Across Flats on Back of Bolt304.0
1 Piece(s)Available

9 Days or more

M8X1.2520.013.712.74.0G: Indicates Hex Socket Width Across Flats on Back of Bolt30-
1 Piece(s)Available

11 Days or more

M8X1.2527.015.815.04.0G: Indicates Hex Socket Width Across Flats on Back of Bolt284.0
1 Piece(s)Available

11 Days or more

M6X1.018.010.5512.44.0-16-
1 Piece(s)Available

10 Days or more

M8X1.2526.019.512.74.0G: Indicates Hex Socket Width Across Flats on Back of Bolt304.0
1 Piece(s)Available

10 Days or more

M8X1.2529.022.512.74.0G: Indicates Hex Socket Width Across Flats on Back of Bolt304.0
1 Piece(s)Available

11 Days or more

M3X0.5105.25.52.0-9.0-
1 Piece(s)Available

11 Days or more

M5X0.814.08.56.82.5G: Indicates Hex Socket Width Across Flats on Back of Bolt14.52.5
1 Piece(s)Available

11 Days or more

M5X0.814.08.56.82.5G: Indicates Hex Socket Width Across Flats on Back of Bolt182.5
1 Piece(s)Available

9 Days or more

M5X0.814.08.56.8T15G: Indicates Hex Socket Width Across Flats on Back of Bolt13.52.5
1 Piece(s)Available

11 Days or more

M5X0.814.08.56.8T15G: Indicates Hex Socket Width Across Flats on Back of Bolt152.5
1 Piece(s)Available

9 Days or more

M6X1.016.510.08.83.0G: Indicates Hex Socket Width Across Flats on Back of Bolt19.03.0
1 Piece(s)Available

11 Days or more

M4X0.711.37.38.0T10G: Indicates Hex Socket Width Across Flats on Back of Bolt8.9-
1 Piece(s)Available

11 Days or more

M5X0.817.512.09.0T15G: Indicates Hex Socket Width Across Flats on Back of Bolt13.52.5
1 Piece(s)Available

11 Days or more

M5X0.812.77.510.3T15G: Indicates Hex Socket Width Across Flats on Back of Bolt11.32.5
1 Piece(s)Available

9 Days or more

M5X0.817.512.09.02.5G: Indicates Hex Socket Width Across Flats on Back of Bolt / R Indicates...Right Thread, L Indicates...Left Thread182.5
1 Piece(s)Available

9 Days or more

M5X0.817.512.09.02.5G: Indicates Hex Socket Width Across Flats on Back of Bolt / R Indicates...Right Thread, L Indicates...Left Thread182.5
1 Piece(s)Available

9 Days or more

M5X0.815.09.511.0T15G: Indicates Hex Socket Width Across Flats on Back of Bolt182.5
1 Piece(s)Available

11 Days or more

M5X0.812.77.510.3T15G: Indicates Hex Socket Width Across Flats on Back of Bolt13.52.5
1 Piece(s)Available

11 Days or more

M6X1.015.69.512.23.0G: Indicates Hex Socket Width Across Flats on Back of Bolt16.5-
1 Piece(s)Available

8 Days or more

M6X1.017.511.013.03.0G: Indicates Hex Socket Width Across Flats on Back of Bolt18.53.0
1 Piece(s)Available

11 Days or more

M6X1.018.012.012.03.0G: Indicates Hex Socket Width Across Flats on Back of Bolt18.53.0
1 Piece(s)Available

11 Days or more

M6X1.015.69.512.23.0G: Indicates Hex Socket Width Across Flats on Back of Bolt18.53.0
1 Piece(s)Available

9 Days or more

M8X1.2520.813.015.54.0G: Indicates Hex Socket Width Across Flats on Back of Bolt244.0
1 Piece(s)Available

11 Days or more

M5X0.816.111.29.85T15G: Indicates Hex Socket Width Across Flats on Back of Bolt / R Indicates...Right Hand, L Indicates...Left Hand152.0
1 Piece(s)Available

10 Days or more

M5X0.816.111.29.85T15G: Indicates Hex Socket Width Across Flats on Back of Bolt / R Indicates...Right Hand, L Indicates...Left Hand152.0
1 Piece(s)Available

10 Days or more

M5X0.817.612.79.85T15G: Indicates Hex Socket Width Across Flats on Back of Bolt / R Indicates...Right Hand, L Indicates...Left Hand152.0

Loading...

  1. 1

Additional Products in this Category

Tech Support