(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

WTEN Type (Outer Diameter Machining)

WTEN Type (Outer Diameter Machining)
  • Volume Discount

•Wrench: LW-3
•Coolant Pipe: CL63-1
•Sheet: WTN-33
•Shim Pin: WP-1S
•Clamp Set: WCS-1N

Part Number

Configured Part Number is shown.

Part Number
T63H-WTENN-H16
T63H-WTENN-L16
Part NumberMinimum order quantityVolume DiscountDays to Ship L1
(mm)
1 Piece(s)Available

10 Days or more

100
1 Piece(s)Available

10 Days or more

140

Loading...

  1. 1

Basic Information

Wrench LW-3 Coolant Pipe CL63-1 Sheet WTN-33
Shim Pin WP-1S Clamp set WCS-1N Shim Nut WN-1
Spacer WSP-1

Additional Products in this Category

Tech Support