(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil Based Lap Liquid

Oil Based Lap Liquid
  • Volume Discount

[Features]
·Oil-based lapping fluid used by dispersing diamond
·The high-quality base oil has a very light odor, and even when used in large quantities, the factory will not smell.
·The lapping liquid has excellent dispersibility of abrasive grains, so you can use it by stirring and mixing your own abrasive grains.

Part Number

Configured Part Number is shown.

Part Number
ABP-20034
ABP-20035
Part NumberMinimum order quantityVolume DiscountDays to Ship Capacity
(cc)
Inner plug Cap Weight
(g)
1 Piece(s)Available

10 Days or more

4000NAPlastic3370
1 Piece(s)Available

12 Days or more

400AvailableHinge Cap360

Loading...

  1. 1

Basic Information

Water-soluble/oil Oil-based Features 1 Use as concentrate. Features 2 Almost odorless stable low-viscosity oil-based lap liquid. Scratch-resistant due to its excellent dispersibility.
Features 3 Dilutes oil-based diamond paste, abrasive grains on hand may also be mixed in before using. Features 4 400 cc bottle uses a hinge cap that is easy to handle. Features 5 Can also be used as simplified oil based working fluid and cutting oil for grinding work.
Features 6 Can also be used as an intermediate supply of oil-based lapping fluid. Features 7 * If the whetstone has a high moisture content, etc., dispersion may not occur. Note Viscosity 2.6 cst / Flash Point 88°C

Additional Products in this Category

Tech Support