(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Oil-based diamond slurry PBP (polycrystalline) and PBQ (single crystal) series.
· The diamonds are well distributed on the tool so scratches and damage are not likely to occur.
· Liquid drainage is unlikely to occur because ultra-fine abrasive particles can also be used.
· It has a high polishing rate and helps lower the cost.
· Low viscosity realizes excellent detergency.
· Categorized as a class 4 number 3 petroleum despite its low viscosity.
· Odorless, preventing damage to health.
· Manufacturer's detergent is recommended after lapping treatment.
Part Number |
---|
PBQT-1J |
PBQT-1M |
PBQT-3J |
PBQT-3M |
PBQT-6J |
PBQT-6M |
Loading...
Product Type | Diamond Paste | Water-soluble/oil | Oil-based | Inner plug | Available |
---|---|---|---|---|---|
Cap | Hinge Cap | Features 1 | Use as concentrate. | Features 2 | Almost odorless single crystal diamond with a long track record dispersed in standard oil-based lap liquid (good dispersibility and scratch-resistance). |
Features 4 | Shake well before using. | Note | Viscosity 2.6 cst / Flash Point 88°C |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy