(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Fiber Disc【10 Pieces Per Package】

Fiber Disc
  • Volume Discount

•Model: Nonwoven Fiber Disc
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 16
•Thickness Dimension (mm): 16
•Abrasive Grain: WA Abrasive Grain

Part Number

Configured Part Number is shown.

Part Number
C16-N-10-100-16
C24-N-10-100-16
C30-N-10-100-16
C36-N-10-100-16
C40-N-10-100-16
C60-N-10-100-16
C80-N-10-100-16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)

10 Pieces Per Package

20 Pack(s)Available

11 Days or more

16

10 Pieces Per Package

20 Pack(s)Available

11 Days or more

24

10 Pieces Per Package

20 Pack(s)Available

11 Days or more

30

10 Pieces Per Package

20 Pack(s)Available

11 Days or more

36

10 Pieces Per Package

20 Pack(s)Available

11 Days or more

40

10 Pieces Per Package

20 Pack(s)Available

11 Days or more

60

10 Pieces Per Package

20 Pack(s)Available

11 Days or more

80

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 16
Thickness(mm) 16 Abrasive grain C Abrasive Grain Application Weld bead removal. Deburring after pressing. Peeling off of old coating film. Grinding work on nonferrous metals, concrete, etc.

Additional Products in this Category

Tech Support