(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Sandglass, 3 Minutes

Sandglass, 3 Minutes
  • Volume Discount

A handy timer for measuring approximate time.
[Features]
· An hourglass that can also serve as room decor.
[Applications]
· For approximate time measurements of teeth cleaning, making ramen noodles, phone conversations, training sessions, etc.

Part Number

Configured Part Number is shown.

70551

Part Number
70551
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Timer Calibration Not Applicable Type 3 Min Timer
Accuracy Within ±30 s Material Main Body: Wood, Glass, Sand: Glass Size(mm) φ50×100
Features Can also be used for interior decor Mass(g) 43

Please check the type/dimensions/specifications of the part 70551 in the Sandglass, 3 Minutes series.

Additional Products in this Category

Tech Support