(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Prestressing Gauges - Tapered Pipe Thread Ring Gauge (Part Numbers)

Tool Prestressing Gauges - Tapered Pipe Thread Ring Gauge
  • Volume Discount

[Features]
· A tapered screw gauge used for inspection of screws (R, Rc, Rp) primarily for mechanical connections that require sealing, newly established by JIS after introduction of the ISO gauge standard.
· The R and PT product screws are identical in terms of their dimensions, but the gauge systems used are different.
· If the pipe or pipe fitting end are within the range of the gauge notch length, it will pass.
· The difference from the conventional pipe taper thread gauge PT is as follows.
· Wear limit of tapered thread ring gauge: Wear limit has been regulated for the tapered thread ring gauge.
· Inspection plug: Wear limit is inspected with the inspection plug for tapered screws (CP).

PDF

Part Number

Configured Part Number is shown.

R1/2-14R

 
Part Number
R1/2-14R
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Thread ring gauge Nominal 1/2 Pitch P Ridge 14
Workpiece Male thread Hardness HRC58~62 Material SKS-3

Please check the type/dimensions/specifications of the part R1/2-14R in the Tool Prestressing Gauges - Tapered Pipe Thread Ring Gauge series.

Additional Products in this Category

Tech Support