(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Spiral Point Taps - Carbide, TiAlN Coated, UH-CT (Part Numbers)

Spiral Point Taps - Carbide, TiAlN Coated, UH-CT

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[SKD material] [Prehardened] Ideal for tapping 55 to 60 HRC (Max: 63 HRC). The machined length of the screw is 1.5 D or less, and the biting length is 5 threads for long life. We recommend using the maximum value 6H female thread bore for the pilot hole diameter.

PDF

Part Number

Configured Part Number is shown.

UHCR4.0I5

 
Part Number
UHCR4.0I5
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

8 Days or more

M40.752P3135.54.574p

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type Carbide
work material High Hardness Steel (50-60 HRC) Tap Type Point tap Hole type For through hole / For blind hole
Coating Y/N Available Coating Type TiAlN

Please check the type/dimensions/specifications of the part UHCR4.0I5 in the Spiral Point Taps - Carbide, TiAlN Coated, UH-CT series.

Products like this...

Part Number
UHCR2.5F5
UHCR2.6F5
UHCR3.0G5
UHCR6.0M5
UHCS010N5
UHCS010O5
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

8 Days or more

M2.50.4544P39.543.264p
1 Piece(s)Available

8 Days or more

M2.60.4544P39.543.264p
1 Piece(s)Available

8 Days or more

M30.546P3115474p
1 Piece(s)Available

8 Days or more

M6162P3196.2585p
1 Piece(s)Available

8 Days or more

M101.2575P4248.56.595e
1 Piece(s)Available

12 Days or more

M101.575P4248.56.595e

Additional Products in this Category

Tech Support