(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - Carbide, Through Hole Use, N-CT-PO (Part Numbers)

Spiral Point Taps - Carbide, Through Hole Use, N-CT-PO
  • Volume Discount

•Tap Model: Point Tap
•Bore Model: For Through Holes
•Thread Type: Meter
•Number Of Chamfered Threads Lcf: 5P
•Tool Material Type: Carbide

Part Number

Configured Part Number is shown.

PCNR4.0I

Part Number
PCNR4.0I
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape
1 Piece(s)Available

10 Days or more

M40.752P313547p

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type Carbide
work material Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Point tap Hole type For through hole
Coating Y/N NA Number of Grooves 3

Please check the type/dimensions/specifications of the part PCNR4.0I in the Spiral Point Taps - Carbide, Through Hole Use, N-CT-PO series.

Products like this...

Part Number
PCNR3.0G
PCNR5.0K
PCNR6.0M
PCNR8.0N
PCNS010O
PCNS012P
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape
1 Piece(s)Available

9 Days or more

M30.546P31143.26p
1 Piece(s)Available

9 Days or more

M50.860P3165.54.57p
1 Piece(s)Available

9 Days or more

M6162P31964.57p
1 Piece(s)Available

9 Days or more

M81.2570P3226.258e
1 Piece(s)Available

10 Days or more

M101.575P42475.58e
1 Piece(s)Available

10 Days or more

M121.7582P4308.56.59e

Additional Products in this Category

Tech Support