(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threading Tools - High Speed Steel, Taper Type, CPC-T (Part Numbers)

Threading Tools - High Speed Steel, Taper Type, CPC-T
  • Volume Discount

Provides simple check of pilot hole diameter. Uses high speed tool steel out of consideration for wear resistance. Can be used for either through holes or blind holes with margin.

PDF

Part Number

Configured Part Number is shown.

CPCT8.0N

 
Part Number
CPCT8.0N
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)
1 Piece(s)Available

8 Days or more

M89019.4869u6.647(100%)6.912(80%)4.714.7

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel Tap Type Thread-cutting-related tool
Coating Y/N NA

Please check the type/dimensions/specifications of the part CPCT8.0N in the Threading Tools - High Speed Steel, Taper Type, CPC-T series.

Products like this...

Part Number
CPCT010O
CPCT012P
CPCT2.0E
CPCT2.5F
CPCT3.0G
CPCT4.0I
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)
1 Piece(s)Available

8 Days or more

M1010023.410811u8.376(100%)8.676(82%)6.716.7
1 Piece(s)Available

8 Days or more

M1211027.412912u10.106(100%)10.441(82%)7.719.7
1 Piece(s)Available

8 Days or more

M242732.55t1.576(100%)1.679(74%)16
1 Piece(s)Available

8 Days or more

M2.546832.55t2.013(100%)2.138(74%)1.56.5
1 Piece(s)Available

8 Days or more

M3468.543.26t2.459(100%)2.599(74%)1.57
1 Piece(s)Available

8 Days or more

M45211547t3.242(100%)3.422(76%)2.38.3

Additional Products in this Category

Tech Support