(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - Deep Hole Machining, Oxidized, S-SP (Part Numbers)

Spiral Flute Taps - Deep Hole Machining, Oxidized, S-SP
  • Volume Discount

Spiral tap with short thread length effective for deep screw tapping of 2.5 times nominal diameter or more.
[Features]
· Low frictional resistance and good supply of cutting oil are effective for deep thread machining to 2.5 times the nominal diameter or more.
· Oxide treatment (OX treatment) applied to prevent welding.
[Applications]
· Optimal for deep thread machining to 2.5 times the nominal diameter or more.

PDF

Part Number

Configured Part Number is shown.

SSMP2.3E

 
Part Number
SSMP2.3E
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

10 Days or more

M2.30.442P141232.552d

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Steel casting (SC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Surface Treatment Oxidation treatment Torsional Angle 45°

Please check the type/dimensions/specifications of the part SSMP2.3E in the Spiral Flute Taps - Deep Hole Machining, Oxidized, S-SP series.

Products like this...

Part Number
SSMP2.0E
SSMP2.5F
SSMP2.6F
SSMP3.0G-3
SSMP3.5H-3
SSMQ010M
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

8 Days or more

M20.442P141232.552d
1 Piece(s)Available

10 Days or more

M2.50.4546P141432.552d
1 Piece(s)Available

10 Days or more

M2.60.4546P141432.552d
1 Piece(s)Available

10 Days or more

M30.546P151443.263d
1 Piece(s)Available

11 Days or more

M3.50.652P17165473d
1 Piece(s)Available

10 Days or more

M10175P213-75.583e-1

Additional Products in this Category

Tech Support