(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - Fast Tapping, TiN Coated, F-SP

Spiral Flute Taps - Fast Tapping, TiN Coated, F-SP
  • Volume Discount

Enables high speed machining of 20 m/min to 30 m/min. Use at medium to low speeds of 15 m/min or lower will cause the shape and discharge of the chips to deteriorate, leading to problems.

PDF

Part Number

Configured Part Number is shown.

Part Number
VFSHMQ3.0G
VFSHMQ4.0I
VFSHMQ5.0K
VFSHMQ6.0M
VFSHMR010N
VFSHMR010O
VFSHMR012O
VFSHMR8.0N
VFSHMS012N
VFSHMS012P
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape
1 Piece(s)Available

10 Days or more

M30.546P251443.26d
1 Piece(s)Available

10 Days or more

M40.752P2717547d
1 Piece(s)Available

10 Days or more

M50.860P29225.54.57d
1 Piece(s)Available

10 Days or more

M6162P2112664.57d
1 Piece(s)Available

10 Days or more

M101.2575P313-75.58e-1
1 Piece(s)Available

9 Days or more

M101.575P313-75.58e-1
1 Piece(s)Available

10 Days or more

M121.582P315-8.56.59e-1
1 Piece(s)Available

10 Days or more

M81.2570P312-6.258e-1
1 Piece(s)Available

10 Days or more

M121.2582P415-8.56.59e-1
1 Piece(s)Available

10 Days or more

M121.7582P415-8.56.59e-1
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available Coating Type TiN Number of Grooves 3
Torsional Angle 48°

Additional Products in this Category

Tech Support