(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Parallel Pipe Taps - Carbide, for Difficult-to-Cut Materials, CT-PS (Part Numbers)

Parallel Pipe Taps - Carbide, for Difficult-to-Cut Materials, CT-PS
  • Volume Discount

•Thread Types : Pipe Parallel
•Thread Size (Nominal) : 1-¦-11, 1/2-14, 1/4-19, 1/8-28, 3/4-14, 3/8-19
•Number of Chamfered Threads (Lcf) : 3.5P
•Tool Material Type : Carbide
•Work Material : Brass (Bs), Brass Cast Iron (BsC), Bronze (PB), Cast Aluminum Alloy (AC, ADC), Cast Iron (FC), Ductile Cast Iron (FCD), Zinc Alloy Castings (ZDC)
•Tap Model : Pipe Tap
•Bore Model : For Blind Holes, For thru Holes
For complete product overview and details on For Parallel Screw for Pipe (Hard) CT-PS, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TCPS02K
TCPS04
TCPS06
TCPS08Q
TCPS12Q
TCPS16U
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves
1 Piece(s)Available

9 Days or more

1/8-2855198694
1 Piece(s)Available

9 Days or more

1/4-196228119124
1 Piece(s)Available

9 Days or more

3/8-1965281411144
1 Piece(s)Available

9 Days or more

1/2-1480351814174
1 Piece(s)Available

9 Days or more

3/4-1485352317204
1 Piece(s)Available

9 Days or more

1´-1195452621245

Loading...

  1. 1

Basic Information

Screw Types Parallel for Pipes Chamfer threads 3.5P Tool Material Type Carbide
work material Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Class Shape v

Additional Products in this Category

Tech Support