(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Pipe Taps - Carbide, Long Screw, CT-PT

Taper Pipe Taps - Carbide, Long Screw, CT-PT
  • Volume Discount

•Thread Types : Pipe Taper
•Thread Size (Nominal) : 1-¦-11, 1/2-14, 1/4-19, 1/8-28, 3/4-14, 3/8-19
•Number of Chamfered Threads (Lcf) : 2.5P
•Tool Material Type : Carbide
•Work Material : Brass (Bs), Brass Cast Iron (BsC), Bronze (PB), Cast Aluminum Alloy (AC, ADC), Cast Iron (FC), Ductile Cast Iron (FCD), Zinc Alloy Castings (ZDC)
•Tap Model : Pipe Tap
•Bore Model : For Blind Holes, For thru Holes
For complete product overview and details on For Tapered Screw for Pipe (Long Screw Type for Use with Cast Iron Hard) CT-PT, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TCPT02K
TCPT04
TCPT06
TCPT08Q
TCPT12Q
TCPT16U
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Length to standard diameter part
(mm)
1 Piece(s)Available

8 Days or more

1/8-285519869413
1 Piece(s)Available

8 Days or more

1/4-19622811912421
1 Piece(s)Available

8 Days or more

3/8-196528141114421
1 Piece(s)Available

8 Days or more

1/2-148035181417425
1 Piece(s)Available

8 Days or more

3/4-148535231720425
1 Piece(s)Available

8 Days or more

1´-119545262124532

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 2.5P Tool Material Type Carbide
work material Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Class Shape h

Additional Products in this Category

Tech Support