(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Pipe Taps - High Speed Steel, Long Shank, Long Screw, LS-PT

Taper Pipe Taps - High Speed Steel, Long Shank, Long Screw, LS-PT

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

For standard pipe taps, it is used when the protruding length of the screw is insufficient.

PDF

Part Number

Configured Part Number is shown.

L15T04

 
Part Number
L15T04
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Nominal 1/4-19 Chamfer threads 2.5P
Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Tap for pipes
Hole type For through hole / For blind hole Coating Y/N NA Overall Length (L)(mm) 150
Class Thread Length(mm) 28 Shank diameter (Ds)(mm) 11
Shank square width (K)(mm) 9 Shank square part length(mm) 12 Number of Grooves 4
Shape h Length to standard diameter part(mm) 21

Please check the type/dimensions/specifications of the part L15T04 in the Taper Pipe Taps - High Speed Steel, Long Shank, Long Screw, LS-PT series.

Additional Products in this Category

Tech Support