(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Pipe Taps - Carbide, Through Hole/Blind Hole Use, Short Screw, CT-S-PT

Taper Pipe Taps - Carbide, Through Hole/Blind Hole Use, Short Screw, CT-S-PT
  • Volume Discount

•Tap Model: Pipe Tap
•Thread Type: Pipe Taper
•Number Of Chamfered Threads Lcf: 2.5P
•Tool Material Type: Carbide
•Class: Ⅱ

Part Number

Configured Part Number is shown.

Part Number
TCST02K
TCST04
TCST06
TCST08Q
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Length to standard diameter part
(mm)
1 Piece(s)Available

8 Days or more

1/8-285516.586910.5
1 Piece(s)Available

8 Days or more

1/4-196219.51191212.5
1 Piece(s)Available

8 Days or more

3/8-19652114111414
1 Piece(s)Available

8 Days or more

1/2-14802718141717

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 2.5P Tool Material Type Carbide
work material Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Class Number of Grooves 4
Shape h

Additional Products in this Category

Tech Support