(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Shank Low Helix Groove A Type 60° Center Hole Drill CD-SL

Long Shank Low Helix Groove A Type 60° Center Hole Drill CD-SL
  • Volume Discount

Suitable for center hole machining of viscous and soft work materials.

PDF

Part Number

Configured Part Number is shown.

CDL2.5

 
Part Number
CDL2.5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer Tip angle (θ) 60° Tool Diameter (D)(mm) 8
Single blade, two blades Double-edged Peripheral Blade Y/N NA Tool Material Type High-speed steel
Coating Y/N NA Nominal 2.5X60°X8 Overall Length L(mm) 100
l(mm) 2.5 Shape Cf

Please check the type/dimensions/specifications of the part CDL2.5 in the Long Shank Low Helix Groove A Type 60° Center Hole Drill CD-SL series.

Additional Products in this Category

Tech Support