(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - TiN Coated, Long Shank, LS-PO-V(LS-N-PO-V) (Part Numbers)

Spiral Point Taps - TiN Coated, Long Shank, LS-PO-V(LS-N-PO-V)
  • Volume Discount

LS-N-PO-V is available as long as it lasts. LS-PO-V takes the place of LS-N-PO-V.

PDF

Part Number

Configured Part Number is shown.

VPOR010NL15

 
Part Number
VPOR010NL15
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape
1 Piece(s)Available

9 Days or more

M101.25150P323-75.58e

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Point tap Hole type For through hole
Coating Y/N Available Coating Type TiN Number of Grooves 3

Please check the type/dimensions/specifications of the part VPOR010NL15 in the Spiral Point Taps - TiN Coated, Long Shank, LS-PO-V(LS-N-PO-V) series.

Products like this...

Part Number
VPOQ5.0KL10
VPOQ6.0ML10
VPOQ6.0ML15
VPOR010OL15
VPOR012OL15
VPOR8.0NL10
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape
1 Piece(s)Available

9 Days or more

M50.8100P213225.54.57c
1 Piece(s)Available

9 Days or more

M61100P2152664.57c
1 Piece(s)Available

10 Days or more

M61150P2152664.57c
1 Piece(s)Available

9 Days or more

M101.5150P323-75.58e
1 Piece(s)Available

10 Days or more

M121.5150P326-8.56.59e
1 Piece(s)Available

9 Days or more

M81.25100P319-6.258e

Additional Products in this Category

Tech Support