(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - High Speed Steel, Through Hole Use, NT

Spiral Point Taps - High Speed Steel, Through Hole Use, NT
  • Volume Discount

Straight nut tap mainly used for machining nuts using a tapping machine.

PDF

Part Number

Configured Part Number is shown.

NH28.0N

 
Part Number
NH28.0N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Screw Types Meter Nominal M8 Pitch, Number of Threading(mm) 1.25
Chamfer threads 24P Tool Material Type High-speed steel Tap Type Point tap
Hole type For through hole Coating Y/N NA Overall Length (L)(mm) 140
Class Ⅱb Thread Length(mm) 40 Shank diameter (Ds)(mm) 6.2
Shank square width (K)(mm) 5 Shank square part length(mm) 8 Shape n
Number of protrusions 3

Please check the type/dimensions/specifications of the part NH28.0N in the Spiral Point Taps - High Speed Steel, Through Hole Use, NT series.

Additional Products in this Category

Tech Support