(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Forming Taps - High Speed Steel, TiCN Coated, OL+RZ/OL-RZ (Part Numbers)

Forming Taps - High Speed Steel, TiCN Coated, OL+RZ/OL-RZ
  • Volume Discount

It is a roll tap that's capable of tapping without lubrication for burred thin iron plates and steel with relatively short processing length at the size of M6 or less.

PDF

Part Number

Configured Part Number is shown.

OLRZM4UN3FP

 
Part Number
OLRZM4UN3FP
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape
1 Piece(s)Available

9 Days or more

unifiedNo.3-48UNC-46G48.11432.55c

Loading...

  1. 1

Basic Information

Chamfer threads 4P Tool Material Type Powder high-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Roll tap Hole type For through hole Coating Y/N Available
Coating Type TiCN Number of protrusions 4

Please check the type/dimensions/specifications of the part OLRZM4UN3FP in the Forming Taps - High Speed Steel, TiCN Coated, OL+RZ/OL-RZ series.

Products like this...

Part Number
OLRZM4UN2DP
OLRZM4UN2EP
OLRZM4UN3EP
OLRZM5UN2EP
OLRZM5UN4FP
OLRZM5UN4HP
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape
1 Piece(s)Available

9 Days or more

unifiedNo.2-64UNF-42G48.1-32.55b
1 Piece(s)Available

9 Days or more

unifiedNo.2-56UNC-42G48.1-32.55b
1 Piece(s)Available

9 Days or more

unifiedNo.3-56UNF-46G48.11432.55c
1 Piece(s)Available

9 Days or more

unifiedNo.2-56UNC-42G58.1-32.55b
1 Piece(s)Available

9 Days or more

unifiedNo.4-48UNF-46G591443.26c
1 Piece(s)Available

9 Days or more

unifiedNo.4-40UNC-46G591443.26c

Additional Products in this Category

Tech Support