(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Spiral Flute Taps - For Titanium Alloys, ZET-B

Spiral Flute Taps - For Titanium Alloys, ZET-B

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A tap for processing high strength, lightweight, and heat-resistant titanium alloys, where the main component is titanium.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZETBMQ3.0G
ZETBMR010N
ZETBMR010O
ZETBMR012N
ZETBMR012O
ZETBMR012P
ZETBMR014O
ZETBMR014Q
ZETBMR016O
ZETBMR016Q
ZETBMR018O
ZETBMR4.0I
ZETBMR5.0K
ZETBMR6.0M
ZETBMR8.0N
ZETBMS018R
ZETBMS020O
ZETBMS020R
ZETBR010N
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

8 Days or more

M30.546P251443.263d
1 Piece(s)Available

10 Days or more

M101.2575P313--5.583e-1
1 Piece(s)Available

10 Days or more

M101.575P313--5.583e-1
1 Piece(s)Available

10 Days or more

M121.2582P315--6.593e-1
1 Piece(s)Available

10 Days or more

M121.582P315--6.593e-1
1 Piece(s)Available

10 Days or more

M121.7582P315--6.593e-1
1 Piece(s)Available

10 Days or more

M141.588P314-10.58113e-1
1 Piece(s)Available

10 Days or more

M14288P318-10.58113e-1
1 Piece(s)Available

10 Days or more

M161.595P314-12.510134e-1
1 Piece(s)Available

10 Days or more

M16295P318-12.510134e-1
1 Piece(s)Available

10 Days or more

M181.5100P314-1411144e-1
1 Piece(s)Available

12 Days or more

M40.752P3717-473d
1 Piece(s)Available

10 Days or more

M50.860P3922-4.573d
1 Piece(s)Available

9 Days or more

M6162P31126-4.573d
1 Piece(s)Available

10 Days or more

M81.2570P312--583e-1
1 Piece(s)Available

10 Days or more

M182.5100P420-1411144e-1
1 Piece(s)Available

10 Days or more

M201.5105P414-1512154e-1
1 Piece(s)Available

10 Days or more

M202.5105P420-1512154e-1
1 Piece(s)Available

8 Days or more

M101.2575P312--5.583e

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 3P Tool Material Type Powder high-speed steel
work material High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Surface Treatment Nitriding Treatment Torsional Angle 15°

Additional Products in this Category

Tech Support