(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - For Titanium Alloys, Through Hole Use, ZET-P (Part Numbers)

Spiral Flute Taps - For Titanium Alloys, Through Hole Use, ZET-P

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A tap for processing high strength, lightweight, and heat-resistant titanium alloys, where the main component is titanium.

PDF

Part Number

Configured Part Number is shown.

ZETPMS014O

 
Part Number
ZETPMS014O
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

9 Days or more

M141.588P426-10.58113e

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type Powder high-speed steel
work material Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Titanium Alloy (Ti-6Al-4V, etc) Tap Type Spiral Tap Hole type For through hole
Coating Y/N NA Surface Treatment Nitriding Treatment Torsional Angle L15°

Please check the type/dimensions/specifications of the part ZETPMS014O in the Spiral Flute Taps - For Titanium Alloys, Through Hole Use, ZET-P series.

Products like this...

Part Number
ZETPMR6.0M
ZETPMS010N
ZETPMS010O
ZETPMS016O
ZETPMS8.0N
ZETPMT012N
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

8 Days or more

M6162P3152664.573c
1 Piece(s)Available

9 Days or more

M101.2575P423-75.583e
1 Piece(s)Available

9 Days or more

M101.575P423-75.583e
1 Piece(s)Available

9 Days or more

M161.595P426-12.510133e
1 Piece(s)Available

9 Days or more

M81.2570P419-6.2583e
1 Piece(s)Available

9 Days or more

M121.2582P526-8.56.593e

Additional Products in this Category

Tech Support