(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Titanium Coated Weak Twist Groove A Type 90° Center Hole Drill CD-Q-V

Titanium Coated Weak Twist Groove A Type 90° Center Hole Drill CD-Q-V
  • Volume Discount

•Single Blade/Double Blade: Double Blade
•Tool Material Type: High-Speed Steel
•Point Angle(θ): 90°
•Coating Presence: Included
•Coating Type: TiN

Part Number

Configured Part Number is shown.

Part Number
VCY1.0Q
VCY1.5Q
VCY2.0Q
VCY2.5Q
VCY3.0Q
VCY4.0Q
VCY5.0Q
VCY6.0Q
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter (D)
(mm)
Nominal Overall Length L
(mm)
l
(mm)
1 Piece(s)Available

10 Days or more

41X90°X4351
1 Piece(s)Available

10 Days or more

51.5X90°X5401.5
1 Piece(s)Available

10 Days or more

62X90°X6452
1 Piece(s)Available

10 Days or more

7.72.5X90°X7.7502.5
1 Piece(s)Available

10 Days or more

7.73X90°X7.7553
1 Piece(s)Available

11 Days or more

104X90°X10654.5
1 Piece(s)Available

10 Days or more

115X90°X11785.5
1 Piece(s)Available

10 Days or more

186X90°X18906.5

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer Tip angle (θ) 90° Single blade, two blades Double-edged
Peripheral Blade Y/N NA Tool Material Type High-speed steel Coating Y/N Available
Coating Type TiN Shape Cf

Additional Products in this Category

Tech Support