(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - High Speed Steel, TiN Coated, PO-V(N-PO-V) (Part Numbers)

Spiral Point Taps - High Speed Steel, TiN Coated, PO-V(N-PO-V)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Coated point tap suitable for low carbon steel to high carbon steel machining.
[Features]
· Since it has a coating, stable processing is possible at medium cutting speeds, and the tool life is improved.
[Applications]
· Can process both synchronously and asynchronously.
· Recommended for machining speeds of 10 to 20 m/min (completely synchronous feeding recommended for speeds of 15 m/min or higher).

PDF

Part Number

Configured Part Number is shown.

VPOS012N

 
Part Number
VPOS012N
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape
1 Piece(s)Available

10 Days or more

M121.2582P426-8.56.59e

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Point tap Hole type For through hole
Coating Y/N Available Coating Type TiN Number of Grooves 3

Please check the type/dimensions/specifications of the part VPOS012N in the Spiral Point Taps - High Speed Steel, TiN Coated, PO-V(N-PO-V) series.

Products like this...

Part Number
VPOQ4.0I
VPOQ5.0K
VPOQ6.0M
VPOR010N
VPOR010O
VPOS012P
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape
1 Piece(s)Available

8 Days or more

M40.752P21117547c
1 Piece(s)Available

8 Days or more

M50.860P213225.54.57c
1 Piece(s)Available

8 Days or more

M6162P2152664.57c
1 Piece(s)Available

10 Days or more

M101.2575P323-75.58e
1 Piece(s)Available

8 Days or more

M101.575P323-75.58e
1 Piece(s)Available

10 Days or more

M121.7582P426-8.56.59e

Additional Products in this Category

Tech Support