(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - for Stainless Steels, Oxidized, SU+PO/SU-PO (Part Numbers)

Spiral Point Taps - for Stainless Steels, Oxidized, SU+PO/SU-PO

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Point tap for through-hole machining with extremely viscous or work-hardened work material.
[Features]
Optimal blade design is suitable for machining chrome steel, molybdenum steel, and stainless steel.
· Capable of machining both synchronously and asynchronously.
· Machining speed of 10 m/min or less is recommended.
[Applications]
· Ideal for machining through-holes with chrome steel, molybdenum steel, and stainless steel.

PDF

Part Number

Configured Part Number is shown.

PUMQUN8I

 
Part Number
PUMQUN8I
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Tool Material Type Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

9 Days or more

unifiedNo.8-36UNF--60P213215.54.573c

Loading...

  1. 1

Basic Information

Chamfer threads 5P work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Steel casting (SC) Tap Type Point tap
Hole type For through hole Coating Y/N NA Surface Treatment Oxidation treatment

Please check the type/dimensions/specifications of the part PUMQUN8I in the Spiral Point Taps - for Stainless Steels, Oxidized, SU+PO/SU-PO series.

Products like this...

Part Number
PUMQ3.0G
PUMQ3.0H
PUMQ3.5H
PUMQUN8J
PUMQUNAJ
PUMQUNAM
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Tool Material Type Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

8 Days or more

MeterM30.5High-speed steel46P291443.263c
1 Piece(s)Available

9 Days or more

MeterM30.6High-speed steel46P291443.263c
1 Piece(s)Available

9 Days or more

MeterM3.50.6High-speed steel52P211165473c
1 Piece(s)Available

10 Days or more

unifiedNo.8-32UNC--60P213215.54.573c
1 Piece(s)Available

9 Days or more

unifiedNo.10-32UNF--60P213225.54.573c
1 Piece(s)Available

10 Days or more

unifiedNo.10-24UNC--60P213225.54.573c

Additional Products in this Category

Tech Support