(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - High Speed Steel, SU+SP/SU-SP (Part Numbers)

Spiral Flute Taps - High Speed Steel, SU+SP/SU-SP

Click this image to zoom it.

Move the mouse over the image to zoom

  • SUPP3.0G
  • SUQ8.0N
  • Volume Discount

Spiral tap for blind hole machining with extremely viscous or work-hardened work material.
[Features]
· For blind hole machining with extremely viscous or work-hardened work materials such as chrome steel, molybdenum steel, and stainless steel.
· Optimal design of the screw part reduces the machining burden on each blade bite, reducing the cutting resistance and increasing tool life.
· Stable scrap is ejected and a good finish is realized.
· Capable of machining both synchronously and asynchronously.
· Machining speed of 10 m/min or less is recommended.
[Applications]
Optimal for machining extremely viscous or work-hardened work material.

PDF

Part Number

Configured Part Number is shown.

SUMS010M

 
Part Number
SUMS010M
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Torsional Angle
1 Piece(s)Available

9 Days or more

MeterM10175P423-75.583e50°

Loading...

  1. 1

Basic Information

Chamfer threads 2.5P Tool Material Type High-speed steel work material High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS)
Tap Type Spiral Tap Hole type For blind hole Coating Y/N NA
Surface Treatment Oxidation treatment

Please check the type/dimensions/specifications of the part SUMS010M in the Spiral Flute Taps - High Speed Steel, SU+SP/SU-SP series.

Products like this...

Part Number
SUMPUN3F
SUMPUN4F
SUMPUN4H
SUMS010N
SUMS010O
SUMS012O
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Torsional Angle
1 Piece(s)Available

9 Days or more

unifiedNo.3-48UNC-46P18.11432.552c-
1 Piece(s)Available

9 Days or more

unifiedNo.4-48UNF-46P191443.262c-
1 Piece(s)Available

9 Days or more

unifiedNo.4-40UNC-46P191443.262c-
1 Piece(s)Available

9 Days or more

MeterM101.2575P423-75.583e50°
1 Piece(s)Available

10 Days or more

MeterM101.575P423-75.583e50°
1 Piece(s)Available

10 Days or more

MeterM121.582P426-8.56.593e50°

Additional Products in this Category

Tech Support