(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - Deep Hole Machining, SU-S-SP (Part Numbers)

Spiral Flute Taps - Deep Hole Machining, SU-S-SP
  • Volume Discount

[Features]
· For blind hole processing in materials with high hardening properties and extreme viscosity such as stainless steel, chrome steel and molybdenum steel.

PDF

Part Number

Configured Part Number is shown.

SSMQ6.0M-SU

 
Part Number
SSMQ6.0M-SU
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

9 Days or more

M6162P2112664.573d

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Surface Treatment Oxidation treatment Torsional Angle 45°

Please check the type/dimensions/specifications of the part SSMQ6.0M-SU in the Spiral Flute Taps - Deep Hole Machining, SU-S-SP series.

Products like this...

Part Number
SSMQ014Q-SU
SSMQ016Q-SU
SSMQ4.0I-SU
SSMQ8.0N-SU
SSMR018R-SU
SSMR020R-SU
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

9 Days or more

M14288P218-10.58113e-1
1 Piece(s)Available

9 Days or more

M16295P218-12.510133e-1
1 Piece(s)Available

9 Days or more

M40.752P27175473d
1 Piece(s)Available

9 Days or more

M81.2570P212-6.2583e-1
1 Piece(s)Available

9 Days or more

M182.5100P320-1411144e-1
1 Piece(s)Available

9 Days or more

M202.5105P320-1512154e-1

Additional Products in this Category

Tech Support